Product overview
Description
The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions. Their radiation hardness, immunity from single event latch-up (SEL) and single event upset (SEU), and housing in hermetic packages make them suitable for the most difficult environmental conditions. STMicroelectronics guarantees full compliance of qualified parts with SMD specifications.
-
All features
- RHA QML-V qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS 54ACxxx series
- 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
- Hermetic packages
- Rad-hard 300 krad (Si) TID
- SEL immune up to 110 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- SMD (standard microcircuit drawing) available on DLA website for each part
EDA Symbols, Footprints and 3D Models
STMicroelectronics - 54ACT16244
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Jun 2021 | 14 Jun 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
RHFACT16244K01V | Active | Flat-48 | Industrial | N/A | - | - | |
RHFACT16244K02V | Active | Flat-48 | Industrial | N/A | - | - | |
RHFACT16244K03V | Active | Flat-48 | Industrial | N/A | - | - | |
RHFACT16244K04V | Active | Flat-48 | Industrial | N/A | - | - | |
RHFACT16244K1 | Active | Flat-48 | Industrial | N/A | - | - | |
Marketing Status
Package
Flat-48
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-48
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-48
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-48
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-48
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFACT16244K01V | | | Available at distributors Distributor availability of RHFACT16244K01V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
RHFACT16244K02V | | | Available at 1 distributors Distributor availability of RHFACT16244K02V
Distributor reported inventory date: 4/18/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
RHFACT16244K03V | | | Available at distributors Distributor availability of RHFACT16244K03V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
RHFACT16244K1 | | | Available at distributors Distributor availability of RHFACT16244K1
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
RHFACT16244K04V | | | Available at distributors Distributor availability of RHFACT16244K04V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
RHFACT16244K01V Active
Part Number:
RHFACT16244K01V
Package: Product Marking:
5962F9202202VYC
SMD PIN/Detailed Spec:
5962F9202202VYC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFACT16244K02V Active
Part Number:
RHFACT16244K02V
Package: Product Marking:
5962F9202202VYA
SMD PIN/Detailed Spec:
5962F9202202VYA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
AVNET
Stock
5Min.Order
0Distributor reported inventory date: 4/18/2025
Stock
Min.Order
RHFACT16244K03V Active
Part Number:
RHFACT16244K03V
Package: Product Marking:
5962F9202202VZC
SMD PIN/Detailed Spec:
5962F9202202VZC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFACT16244K1 Active
Part Number:
RHFACT16244K1
Package: Product Marking:
RHFACT16244K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFACT16244K04V Active
Part Number:
RHFACT16244K04V
Package: Product Marking:
5962F9202202VZA
SMD PIN/Detailed Spec:
5962F9202202VZA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors