Product overview
Description
The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions. Their radiation hardness, immunity from single event latch-up (SEL) and single event upset (SEU), and housing in hermetic packages make them suitable for the most difficult environmental conditions. STMicroelectronics guarantees full compliance of qualified parts with SMD specifications.
-
All features
- RHA QML-V qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS 54ACxxx series
- 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
- Hermetic packages
- Rad-hard 300 krad (Si) TID
- SEL immune up to 110 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- SMD (standard microcircuit drawing) available on DLA website for each part
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.0 | 07 Oct 2021 | 07 Oct 2021 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - 54ACT174
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHFACT174K01V | Active | Flat-16 | Industrial | N/A | |
RHFACT174K02V | Active | Flat-16 | Industrial | N/A | |
RHFACT174K03V | Active | Flat-16 | Industrial | N/A | |
RHFACT174K04V | Active | Flat-16 | Industrial | N/A | |
RHFACT174K1 | Active | Flat-16 | Industrial | N/A | |
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFACT174K02V | Active | | Available at distributors Distributor availability of RHFACT174K02V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8775702VXA | 5962F8775702VXA | QML-V Flight | Solder Dip | ||||||||||
RHFACT174K04V | Active | | Available at distributors Distributor availability of RHFACT174K04V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8775702VYA | 5962F8775702VYA | QML-V Flight | Solder Dip | ||||||||||
RHFACT174K03V | Active | | Available at distributors Distributor availability of RHFACT174K03V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8775702VYC | 5962F8775702VYC | QML-V Flight | Gold | ||||||||||
RHFACT174K01V | Active | | Available at distributors Distributor availability of RHFACT174K01V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8775702VXC | 5962F8775702VXC | QML-V Flight | Gold | ||||||||||
RHFACT174K1 | Active | | Available at distributors Distributor availability of RHFACT174K1
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | RHFACT174K1 |
| Engineering Model | Gold |
RHFACT174K02V Active
Part Number:
RHFACT174K02V
Package: Product Marking:
5962F8775702VXA
SMD PIN/Detailed Spec:
5962F8775702VXA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
RHFACT174K04V Active
Part Number:
RHFACT174K04V
Package: Product Marking:
5962F8775702VYA
SMD PIN/Detailed Spec:
5962F8775702VYA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
RHFACT174K03V Active
Part Number:
RHFACT174K03V
Package: Product Marking:
5962F8775702VYC
SMD PIN/Detailed Spec:
5962F8775702VYC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFACT174K01V Active
Part Number:
RHFACT174K01V
Package: Product Marking:
5962F8775702VXC
SMD PIN/Detailed Spec:
5962F8775702VXC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFACT174K1 Active
Part Number:
RHFACT174K1
Package: Product Marking:
RHFACT174K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors