54VCXH162245

Active
Design Win

Rad-Hard 16-bit Transceiver 3-state Non Inverting

Download datasheet

Product overview

Description

The 54VCXH162245 is a low voltage CMOS 16-bit bus transceiver (3-state) fabricated with a sub-micron silicon gate and a five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed (1.8 to 3.6 V) applications and can be interfaced to a 3.6 V signal environment for both inputs and outputs. This integrated circuit is intended for two-way asynchronous communication between data buses. The direction of data transmission is determined by digital input recorder (DIR) input. The two enable inputs, nG,can be used to disable the device so that the buses are effectively isolated. The device circuits include 26 Ω series resistance in the A port outputs. These resistors reduce line noise in high-speed applications. Bus hold on data inputs is provided to eliminate the need for external pull-up or pull-down resistors. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage. All floating bus terminals during high Z state must be held HIGH or LOW.

  • All features

    • 1.8 to 3.6 V operating voltage
    • High speed A outputs:
      • tPD= 3.4 ns at VCC = 3.0 to 3.6 V
      • tPD= 4.3 ns at VCC= 2.3 to 2.7 V
    • Symmetrical impedance A output:
      • |IOH| = IOL= 12 mA (min.) at VCC= 3.0 V
      • |IOH| = IOL= 8 mA (min.) at VCC= 2.3 V
    • High speed B outputs:
      • tPD= 2.5 ns (max.) at VCC= 3.0 to 3.6 V
      • tPD= 3.2 ns (max.) at VCC= 2.3 to 2.7 V
    • Symmetrical impedance A output:
      • |IOH| = IOL= 24 mA (min.) at VCC= 3.0 V
      • |IOH| = IOL= 18 mA (min.) at VCC= 2.3 V
    • Power down protection on inputs and outputs
    • 26 Ω series resistors in A port output
    • Bus hold provided on both sides
    • Cold spare function
    • Latch-up performance exceeds 300 mA (JESD 17)
    • 300 krad(Si) Total ionizing dose (TID)
    • No SEL, no SEU and no SET at 110 MeV.cm²/mg
    • QML-V qualified
    • SMD 5962F02508
    • Mass = 1.50 g

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 54VCXH162245

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
RHFXH162245K03V
Active
Flat-48 Industrial N/A
RHFXH162245K05V
Active
Flat-48 Industrial N/A
RHRXH162245K1
NRND
Flat-48 Industrial N/A

RHFXH162245K03V

Package:

Flat-48

Material Declaration**:

Marketing Status

Active

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHFXH162245K05V

Package:

Flat-48

Material Declaration**:

Marketing Status

Active

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHRXH162245K1

Package:

Flat-48

Material Declaration**:

Marketing Status

NRND

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RHFXH162245K05V
Available at distributors

Distributor availability of RHFXH162245K05V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHRXH162245K1
Available at distributors

Distributor availability of RHRXH162245K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFXH162245K03V
Available at distributors

Distributor availability of RHFXH162245K03V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFXH162245K05V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFXH162245K05V

Package: Product Marking:

5962F0250802VYC

SMD PIN/Detailed Spec:

5962F0250802VYC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHRXH162245K1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHRXH162245K1

Package: Product Marking:

RHRXH162245K1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHFXH162245K03V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFXH162245K03V

Package: Product Marking:

5962F0250802VXC

SMD PIN/Detailed Spec:

5962F0250802VXC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors