Product overview
Description
The HCC40xxB and HCC45xxB series are legacy high-voltage CMOS logic gate and functions also known as the CMOS4000B series. The parts have a guaranteed radiation hardness for both single event effects (SEE) and total ionization dose (TID), guaranteed in the -55 °C to +125 °C range, and are packaged in ceramic hermetic packages. They are ESCC qualified, allowing straightforward use in spacecrafts and other harsh environments.
They offer a wide set of highly noise tolerant gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions.
The complete, detailed specification of each type is available from the ESCC (European Space Components Coordination) website.
The following dedicated technical notes provide additional information:
- TN1181: Engineering model quality level
- TN0873: Manufacturing and quality specification of products in die form
- TN0985: "Class S equivalent" flow specification, for use of ESCC products in a MILSTD-883 environment
-
All features
- ESCC qualified
- 18 V absolute maximum ratings
- 3 V to 15 V operating voltage
- Hermetic packages
- Rad-hard 100 krad (Si) TID
- SEL immune up to 119 MeV.cm²/mg
- SEU immune up to 119 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- ESCC specification available on ESCC website for each part
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HCC4002BDG | Active | DIL-14 | Industrial | N/A | |
HCC4002BKG | Active | Flat-14E | Industrial | N/A | |
HCC4002BKT | Active | Flat-14E | Industrial | N/A | |
HCC4002BDG
Package:
DIL-14Material Declaration**:
HCC4002BKG
Package:
Flat-14EMaterial Declaration**:
HCC4002BKT
Package:
Flat-14EMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HCC4002BDG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
HCC4002BKG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
HCC4002BKT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
HCC4002BDG Active
HCC4002BKG Active
HCC4002BKT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors