LEO1N5819

Active
Design Win

Rad-hard 45 V, 1 A Schottky rectifier in SOD128Flat package

Download datasheet

Product overview

Description

The 1 A, 45 V Schottky diode LEO1N5819 is a rad-hard rectifier housed in the tiny surface-mount SOD128Flat package, operating with a junction temperature from -40 °C to +150 °C.

The LEO1N5819 meets the challenges of the LEO satellites for performance and reliability in a strict budget thanks to the STMicroelectronics LEO generic specification dedicated to space ready rad-hard plastic power discretes; this AEC-Q101-based specification offers a trade-off among foot-print size savings and cost of ownership together with radiation hardness and large production capacity.

The LEO1N5819 rectifier is suitable for switching mode power supplies and high frequency DC-to-DC converters such as low voltage high frequency inverter, OR-ring, free-wheeling, blocking diode or reverse polarity protection. It is well suited for critical mission equipment such as avionics and Hi-Rel industrial.

  • All features

    • Max. reverse voltage = 45 V
    • Average on state current = 1 A
    • Max. junction temperature = 150 °C
    • DC thermal resistance RTH(JL) = 13 °C/W
    • ESCC qualified diode die
    • SOD128Flat surface mount package
    • Reliability qualification based on AEC-Q101
    • Tiny package : 2.5 x 4.8 = 12 mm²
    • Fast switching and low on-state voltage
    • Radiation tested performances:
      • TID 300 krad(Si) at high dose rate
      • TNID 3.1011 particles/cm²
      • SEB free at full VRWM up to 60 MeV.cm²/mg

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LEO1N5819

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LEO1N5819AF
Active
SOD128 Flat Industrial N/A

LEO1N5819AF

Package:

SOD128 Flat

Material Declaration**:

Marketing Status

Active

Package

SOD128 Flat

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
LEO1N5819AF
Available at distributors

Distributor availability of LEO1N5819AF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LEO1N5819AF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LEO1N5819AF

Operating Temperature (°C) (min):

-40

Package: Product Marking:

5819L

SMD PIN/Detailed Spec:

-

Quality Level:

-

Lead Finish:

Matte Tin

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors