Product overview
Description
The LEOAC244 is a CMOS low power octal bus buffer qualified for use in aerospace environments. It operates from 1.65 V to 6 V power supply (7 V absolute maximum ratings). Each operator features a 3-state non-inverted output.
The LEOAC244 can operate over a large temperature range of -40 °C to +125 °C and it is housed in a plastic TSSOP-20, thin-shrink small outline package, 20 leads, using gold-wires and nickel/palladium/golden-lead-finishing to prevent from whiskers.
The LEOAC244 is compliant with ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off between footprint size savings, cost of ownership and quality assurance together with radiation hardness and large quantity capability.
-
All features
- 3-state outputs (non-inverted)
- 1.65 V to 6 V operating supply
- 7 V max. rating
- Nickel/palladium/gold-lead-finished (NiPdAu), whisker-free
- Gold-wires
- RML <1% and CVCM <0.1% guaranteed outgassing
- 50 krad (Si) total ionizing dose
- SEL-free up to 62.5 MeV.cm²/mg
- Mass: 80 mg
- Compliant with ST-LEO-specification
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LEOAC244PT | Active | TSSOP-20 | Industrial | N/A | |
LEOAC244PT-D | Active | TSSOP-20 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LEOAC244PT-D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LEOAC244PT | | | distributors No availability of distributors reported, please contact our sales office |
|
LEOAC244PT-D Active
LEOAC244PT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors