Product overview
Description
The LEOAC74 is a CMOS Dual D-type positive edge-triggered flip-flop for use in aerospace environments. It operates from 1.65 V to 6 V power supply (7 V absolute maximum rating).
The LEOAC74 can operate over a large temperature range of -40 °C to +125 °C and it is housed in plastic TSSOP-20, Thin-Shrink Small Outline Package, 20 leads, using golden bonding and Nickel/Palladium/Golden-lead-finishing to prevent whiskers.
The LEOAC74 is compliant with ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off between footprint size savings, cost of ownership and quality assurance together with radiation hardness and large quantity capability.
-
All features
- Dual D-type positive edge-triggered flip-flop
- 1.65 V to 6 V operating supply
- 7 V max. rating
- 8.5 ns propagation delay
- Nickel/Palladium/Gold-lead-finished (NiPdAu), whisker-free
- Gold-wires
- RML <1% and CVCM <0.1% guaranteed outgassing
- 50 krad (Si) Total Ionizing Dose
- SEL-free up to 62.5 MeV.cm²/mg
- Mass: 80 mg
- Compliant with ST-LEO-specification
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LEOAC74PT | Active | TSSOP-20 | Industrial | N/A | |
LEOAC74PT-D | Active | TSSOP-20 | Industrial | N/A | |
LEOAC74PT
Package:
TSSOP-20Material Declaration**:
LEOAC74PT-D
Package:
TSSOP-20Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | Quality Level | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
LEOAC74PT | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
LEOAC74PT-D | | | distributors No availability of distributors reported, please contact our sales office |
|
|
LEOAC74PT Active
LEOAC74PT-D Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors