Product overview
Description
The LEOAD128 is a low power, multiplexed 8-input pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 1 Msps. The architecture is based on a successive-approximation register with internal track-and-hold. The output serial data is straight binary and is compatible with SPI™.
The analog and digital power supplies operate from 2.7 V to 3.6 V, drawing a current consumption of only 2 mA maximum.
The LEOAD128 can operate over a large temperature range of -40 °C to +125 °C and it is housed in plastic TSSOP-20, thin-shrink small outline package, 20 leads, using golden bonding and nickel/palladium/golden-lead-finishing to prevent from whiskers.
The LEOAD128 is compliant with the ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off among footprint size savings, cost of ownership and quality assurance together with radiation hardness and large quantity capability.
-
All features
- 12-bit SAR architecture
- 1 Msps conversion rate
- 8-to-1-channel input MUX
- 3.3 V operating supply
- SPI, serial digital output
- Power-down function
- Nickel/palladium/gold-lead-finished (NiPdAu), whisker-free
- Gold-wires
- RML <1% and CVCM <0.1% guaranteed outgassing
- 50 krad (Si) total ionizing dose
- SEL-free up to 62.5 MeV.cm²/mg
- Mass: 80 mg
- Compliant with ST-LEO-specification
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Jun 2024 | 05 Jun 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LEOAD128PT | Active | TSSOP-20 | Industrial | N/A | |
LEOAD128PT-D | Active | TSSOP-20 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LEOAD128PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LEOAD128PT-D | | | distributors No availability of distributors reported, please contact our sales office |
|
LEOAD128PT Active
LEOAD128PT-D Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors