Product overview
Description
The LEOLVDSRD is a 3 V to 3.6 V power supply (4.8 V absolute maximum ratings) low voltage differential signaling (LVDS) driver and receiver qualified for use in aerospace environments. It operates over a controlled impedance of 100 ohm transmission media that may be printed circuit board traces, back planes, or cables.
The circuit features an internal fail-safe function to ensure a known state in case of an input short-circuit or floating input. All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND.
The LEOLVDSRD can operate over a large temperature range of -40 °C to +125 °C and it is housed in plastic TSSOP-20, thin-shrink small outline package, 20 leads, using gold-wires and nickel/palladium/golden-lead-finishing to prevent from whiskers.
The LEOLVDSRD is compliant with ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off among footprint size savings, cost of ownership and quality assurance together with radiation hardness and a large quantity capability.
-
All features
- LVDS single driver and single receiver
- 400 Mbps (200 MHz)
- 3 V to 3.6 V operating power supply
- 4.8 V absolute maximum ratings
- Individual enable/disable function with high impedance
- Cold spare on all pins
- Fail-safe function
- RML < 1% and CVCM <0.1% guaranteed outgassing
- Nickel/palladium/gold-lead-finished (NiPdAu), whisker-free
- Gold wires
- 50 krad (Si) total ionizing dose
- SEL-free up to 62.5 MeV.cm²/mg
- Mass: 80 mg
- Compliant with ST-LEO-specification
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Jun 2024 | 05 Jun 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LEOLVDSRDPT | Active | TSSOP-20 | Industrial | N/A | |
LEOLVDSRDPT-D | Active | TSSOP-20 | Industrial | N/A | |
LEOLVDSRDPT
Package:
TSSOP-20Material Declaration**:
LEOLVDSRDPT-D
Package:
TSSOP-20Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LEOLVDSRDPT-D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LEOLVDSRDPT | | | distributors No availability of distributors reported, please contact our sales office |
|
LEOLVDSRDPT-D Active
LEOLVDSRDPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors