M54HC04

Active

Rad-Hard Hex Inverter

Download datasheet

Product overview

Description

The M54HCxxx and M54HCTxxx series is composed of CMOS functions specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions.

The maximum operating frequency of the HC/HCT series varies between 20 to 55 MHz at 4.5 V and 25 °C depending on the products.

All types of the series feature a total dose hardness at 50 krad(Si), a high single event latch-up (SEL) immunity and a wide operating temperature range.

Housed in ceramic hermetic packages, all the products of the series are ESCC qualified, making them ideally suited for use in space and other harsh environmental conditions.

The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number.

Dedicated technical notes provide additional information on:

- TN1181: Engineering model quality level

- TN0873: Manufacturing and quality specification of products in die form

- TN1292: 100 krad(Si) versions

- TN0985: "Class S equivalent" flow specification, for use of ESCC products in a MIL-STD-883 environment.

  • All features

    • ESCC qualified
    • 7 V Absolute maximum ratings
    • 2 V to 6 V operating voltage for CMOS M54HCxxx series
    • 4.5 V to 5.5 V operating voltage for TTL M54HCTxxx series
    • Ceramic hermetic packages
    • -55 °C to +125 °C operating temperature range
    • Radiation hardness:
      • TID : 50 krad(Si)
      • SEL immune up to 125 MeV.cm²/mg

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.