Product overview
Description
The M54HCxxx and M54HCTxxx series is composed of CMOS functions specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions.
The maximum operating frequency of the HC/HCT series varies between 20 to 55 MHz at 4.5 V and 25 °C depending on the products.
All types of the series feature a total dose hardness at 50 krad(Si), a high single event latch-up (SEL) immunity and a wide operating temperature range.
Housed in ceramic hermetic packages, all the products of the series are ESCC qualified, making them ideally suited for use in space and other harsh environmental conditions.
The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number.
Dedicated technical notes provide additional information on:
- TN1181: Engineering model quality level
- TN0873: Manufacturing and quality specification of products in die form
- TN1292: 100 krad(Si) versions
- TN0985: "Class S equivalent" flow specification, for use of ESCC products in a MIL-STD-883 environment.
-
All features
- ESCC qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS M54HCxxx series
- 4.5 V to 5.5 V operating voltage for TTL M54HCTxxx series
- Ceramic hermetic packages
- -55 °C to +125 °C operating temperature range
- Radiation hardness:
- TID : 50 krad(Si)
- SEL immune up to 125 MeV.cm²/mg
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 25 Oct 2023 | 25 Oct 2023 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 20 Jan 2022 | 20 Jan 2022 | ||
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.1 | 10 Feb 2022 | 10 Feb 2022 | ||
7.1 | 10 Feb 2022 | 10 Feb 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - M54HC4053
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HC4053DIE2HR | Active | Die Space | Industrial | N/A | |
M54HC4053DG | Active | DIL-16 | Industrial | N/A | |
M54HC4053K1 | Active | Flat-16E | Industrial | N/A | |
M54HC4053KG | Active | Flat-16E | Industrial | N/A | |
M54HC4053KT | Active | Flat-16E | Industrial | N/A | |
Marketing Status
Package
Die Space
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
DIL-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16E
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16E
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16E
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HC4053DIE2HR | | | Available at distributors Distributor availability of HC4053DIE2HR
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
M54HC4053KT | | | Available at distributors Distributor availability of M54HC4053KT
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
M54HC4053DG | | | Available at distributors Distributor availability of M54HC4053DG
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
M54HC4053KG | | | Available at distributors Distributor availability of M54HC4053KG
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||
M54HC4053K1 | | | Available at distributors Distributor availability of M54HC4053K1
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
HC4053DIE2HR Active
Part Number:
HC4053DIE2HR
Package: Product Marking:
-
SMD PIN/Detailed Spec:
-
Quality Level:
Flight Model
Lead Finish:
-
Distributor reported inventory date:
Stock
Min.Order
M54HC4053KT Active
Part Number:
M54HC4053KT
Package: Product Marking:
940806502F
SMD PIN/Detailed Spec:
940806502F
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
M54HC4053DG Active
Part Number:
M54HC4053DG
Package: Product Marking:
940806510F
SMD PIN/Detailed Spec:
940806510F
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
M54HC4053KG Active
Part Number:
M54HC4053KG
Package: Product Marking:
940806501F
SMD PIN/Detailed Spec:
940806501F
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
M54HC4053K1 Active
Part Number:
M54HC4053K1
Package: Product Marking:
M54HC4053K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors