Product overview
Description
The M54HCxxx and M54HCTxxx series is composed of CMOS functions specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interface and several other functions.
The maximum operating frequency of the HC/HCT series varies between 20 to 55 MHz at 4.5 V and 25 °C depending on the products.
All types of the series feature a total dose hardness at 50 krad(Si), a high single event latch-up (SEL) immunity and a wide operating temperature range.
Housed in ceramic hermetic packages, all the products of the series are ESCC qualified, making them ideally suited for use in space and other harsh environmental conditions.
The complete specification of each type is available from the ESCC web site: https://escies.org using its ESCC part number.
Dedicated technical notes provide additional information on:
- TN1181: Engineering model quality level
- TN0873: Manufacturing and quality specification of products in die form
- TN1292: 100 krad(Si) versions
- TN0985: "Class S equivalent" flow specification, for use of ESCC products in a MIL-STD-883 environment.
-
All features
- ESCC qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS M54HCxxx series
- 4.5 V to 5.5 V operating voltage for TTL M54HCTxxx series
- Ceramic hermetic packages
- -55 °C to +125 °C operating temperature range
- Radiation hardness:
- TID : 50 krad(Si)
- SEL immune up to 125 MeV.cm²/mg
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 25 Oct 2023 | 25 Oct 2023 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 20 Jan 2022 | 20 Jan 2022 | ||
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.1 | 10 Feb 2022 | 10 Feb 2022 | ||
7.1 | 10 Feb 2022 | 10 Feb 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - M54HCT245
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Jun 2021 | 14 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
M54HCT245DG | Active | DIL-20 | Industrial | N/A | - | - | |
M54HCT245K1 | Active | Flat-20E | Industrial | N/A | - | - | |
M54HCT245KG | Active | Flat-20E | Industrial | N/A | - | - | |
M54HCT245KT | Active | Flat-20E | Industrial | N/A | - | - | |
Marketing Status
Package
DIL-20
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-20E
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-20E
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-20E
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M54HCT245DG | Active | | Available at distributors Distributor availability of M54HCT245DG
Distributor reported inventory date: | | | | Buy from Distributor | | DIL-20 | Carrier Tape | FRANCE | EAR99 | NEC | 940501403F | 940501403F | ESCC Flight | Gold | ||||||||||
M54HCT245KT | Active | | Available at distributors Distributor availability of M54HCT245KT
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-20E | Carrier Tape | FRANCE | EAR99 | NEC | 940501402F | 940501402F | ESCC Flight | Solder Dip | ||||||||||
M54HCT245KG | Active | | Available at distributors Distributor availability of M54HCT245KG
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-20E | Carrier Tape | FRANCE | EAR99 | NEC | 940501401F | 940501401F | ESCC Flight | Gold | ||||||||||
M54HCT245K1 | Active | | Available at distributors Distributor availability of M54HCT245K1
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-20E | Carrier Tape | FRANCE | EAR99 | NEC | M54HCT245K1 |
| Engineering Model | Gold |
M54HCT245DG Active
Part Number:
M54HCT245DG
Package: Product Marking:
940501403F
SMD PIN/Detailed Spec:
940501403F
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
M54HCT245KT Active
Part Number:
M54HCT245KT
Package: Product Marking:
940501402F
SMD PIN/Detailed Spec:
940501402F
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
M54HCT245KG Active
Part Number:
M54HCT245KG
Package: Product Marking:
940501401F
SMD PIN/Detailed Spec:
940501401F
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
M54HCT245K1 Active
Part Number:
M54HCT245K1
Package: Product Marking:
M54HCT245K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors