Product overview
Description
The RHR61 and RHR64 devices are pure CMOS single and quad op amps respectively. The RHR61 is packaged in a flat hermetic 8-lead and the RHR64 in a flat hermetic 14-lead. Both devices are guaranteed in radiation and over the temperature range -55 °C to 125 °C. They are for general use in any space application.
-
All features
- Single and quad CMOS operational amplifiers (op amp)
- Unity gain stable on 100 pF load
- Very low power supply: 1.5 V to 5.5 V
- Very low consumption: 60 µA max
- Low offset voltage: 1 mV max
- Low input bias: 1 pA
- Input and output rail-to-rail
- 100 krad TID (high-dose rate)
- SEL immune at 120 MeV.cm²/mg
- SET characterized
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 Oct 2021 | 26 Oct 2021 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 02 Feb 2024 | 02 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHR64K01V | Active | Flat-14 | Industrial | N/A | |
RHR64K02V | Active | Flat-14 | Industrial | N/A | |
RHR64K1 | Active | Flat-14 | Industrial | N/A | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHR64K02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
RHR64K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
RHR64K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
RHR64K02V Active
RHR64K1 Active
RHR64K01V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors