RHRDAC121

Active

Rad-Hard, 12-Bit D/A Converter

Download datasheet

Product overview

Description

The RHRDAC121 is a 12-bit voltage-output digital-to-analog converter that can operate from 2.3 V to 3.6 V power supply drawing a very low current consumption, with an internal voltage referencing. The output features rail-to-rail swing and the three-wire serial interface operates at clock rates up to 20 MHz compatible with standard SPI.

The RHRDAC121 comes in a hermetic ceramic Flat10-lead, and it can operate from -55 °C to +125 °C ambient temperature.

  • All features

    • 12-bit architecture
    • Ensured monotonicity
    • Rail-to-rail voltage output
    • Power-on-reset to zero volt output
    • Internal voltage reference
    • SYNC interrupt facility
    • 2.3 V to 3.6 V power supply range
    • Power-down function
    • Guaranteed over -55 °C to +125 °C ambient temperature
    • Hermetic package
    • 100 krad(Si) TID
    • SEL-free up to 125 MeV.cm²/mg
    • SMD: 5962R21208
    • Mass: 0.42 g

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHRDAC121

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
RH-DAC121K1
Active
Flat-10 Industrial N/A
RHRDAC121K01V
Active
Flat-10 Industrial Not compliant
RHRDAC121K02V
Active
Flat-10 Industrial Not compliant

RH-DAC121K1

Package:

Flat-10

Material Declaration**:

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

N/A

RHRDAC121K01V

Package:

Flat-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

Not compliant

RHRDAC121K02V

Package:

Flat-10

Material Declaration**:

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RH-DAC121K1
Available at distributors

Distributor availability of RH-DAC121K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHRDAC121K02V
Available at distributors

Distributor availability of RHRDAC121K02V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHRDAC121K01V
Available at distributors

Distributor availability of RHRDAC121K01V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RH-DAC121K1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RH-DAC121K1

Package: Product Marking:

-

SMD PIN/Detailed Spec:

-

Quality Level:

-

Lead Finish:

-

Distributor Name

Distributor reported inventory date:

RHRDAC121K02V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHRDAC121K02V

Package: Product Marking:

-

SMD PIN/Detailed Spec:

-

Quality Level:

-

Lead Finish:

-

Distributor Name

Distributor reported inventory date:

RHRDAC121K01V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHRDAC121K01V

Package: Product Marking:

-

SMD PIN/Detailed Spec:

-

Quality Level:

-

Lead Finish:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.