Product overview
Description
The SOC2222AHR is a bipolar transistor able to operate under severe environment conditions and radiation exposure providing high immunity to total ionizing dose (TID).
Qualified as per ESCC 5201/002 specification and available in LCC-3 hermetic package, it is specifically recommended for space and harsh environment applications and suitable for low current and high precision circuits such preamplifiers, oscillators, current mirror configuration.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- Hermetic packages
- ESCC qualified
- 100 krad
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Sep 2024 | 11 Sep 2024 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.0 | 23 Dec 2020 | 23 Dec 2020 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Aug 2022 | 05 Aug 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - SOC2222AHR
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SOC2222A1 | Active | LCC-3 | Industrial | N/A | |
SOC2222AHRG | Active | LCC-3 | Industrial | N/A | |
SOC2222AHRT | Active | LCC-3 | Industrial | N/A | |
SOC2222AHRTW | Active | LCC-3 | Industrial | N/A | |
SOC2222ARHRG | Active | LCC-3 | Industrial | N/A | |
SOC2222ARHRT | Active | LCC-3 | Industrial | N/A | |
SOC2222ARHRTW | Active | LCC-3 | Industrial | N/A | |
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOC2222ARHRG | Active | | Available at distributors Distributor availability of SOC2222ARHRG
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100204R | 5201/002/04R | ESCC Flight | Gold | ||||||||
SOC2222AHRTW | Active | | Available at distributors Distributor availability of SOC2222AHRTW
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tape and Reel | FRANCE | EAR99 | NEC | SOC2222AHRT | 5201/002/05 | ESCC Flight | Solder Dip | ||||||||
SOC2222AHRG | Active | | Available at distributors Distributor availability of SOC2222AHRG
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100204 | 5201/002/04 | ESCC Flight | Gold | ||||||||
SOC2222AHRT | Active | | Available at distributors Distributor availability of SOC2222AHRT
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100205 | 5201/002/05R | ESCC Flight | Solder Dip | ||||||||
SOC2222ARHRTW | Active | | Available at distributors Distributor availability of SOC2222ARHRTW
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tape and Reel | FRANCE | EAR99 | NEC | 520100204 | 5201/002/04 | ESCC Flight | Gold | ||||||||
SOC2222ARHRT | Active | | Available at distributors Distributor availability of SOC2222ARHRT
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100205R | 5201/002/05R | ESCC Flight | Solder Dip | ||||||||
SOC2222A1 | Active | | Available at distributors Distributor availability of SOC2222A1
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | SOC2222A1 | 5201/002/04 | Engineering Model | Gold |
SOC2222ARHRG Active
Part Number:
SOC2222ARHRG
Package: Product Marking:
520100204R
SMD PIN/Detailed Spec:
5201/002/04R
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
SOC2222AHRTW Active
Part Number:
SOC2222AHRTW
Package: Product Marking:
SOC2222AHRT
SMD PIN/Detailed Spec:
5201/002/05
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
SOC2222AHRG Active
Part Number:
SOC2222AHRG
Package: Product Marking:
520100204
SMD PIN/Detailed Spec:
5201/002/04
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
SOC2222AHRT Active
Part Number:
SOC2222AHRT
Package: Product Marking:
520100205
SMD PIN/Detailed Spec:
5201/002/05R
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
SOC2222ARHRTW Active
Part Number:
SOC2222ARHRTW
Package: Product Marking:
520100204
SMD PIN/Detailed Spec:
5201/002/04
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
SOC2222ARHRT Active
Part Number:
SOC2222ARHRT
Package: Product Marking:
520100205R
SMD PIN/Detailed Spec:
5201/002/05R
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
SOC2222A1 Active
Part Number:
SOC2222A1
Package: Product Marking:
SOC2222A1
SMD PIN/Detailed Spec:
5201/002/04
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors