Product overview
Description
The STPS40A150CHR is package and screened to comply with the ESCC5000 specification for aerospace products. It is a dual monolithic Schottky rectifier assembled in an TO-254AA hermetic package and characterized in total dose at high dose rate and in single event effect to be used in aerospace applications. It is ESCC qualified.
The complete ESCC specification for this device will be available from the European Space Agency web site. ST will guarantee full compliance of qualified parts with the ESCC detailed specification.
-
All features
- Forward current: 2 x 20 A
- Repetitive peak voltage: 150 V
- Low forward voltage drop: 0.79 V max. at 40 A / 125°
- dV/dt up to 10 kV/μs
- Monolithic dual die - common cathode
- Hermetic package
- TID immune up to 3 Mrad(Si)
- SEB immune at 61.2 MeV.cm2 / mg
- Package mass: 9.4 g
- ESCC qualified : 5106/024
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Jul 2020 | 02 Jul 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS40A150CHY1 | Active | TO-254AA | Industrial | N/A | |
STPS40A150CHYG | Active | TO-254AA | Industrial | N/A | |
STPS40A150CHYT | Active | TO-254AA | Industrial | N/A | |
STPS40A150CHY1
Package:
TO-254AAMaterial Declaration**:
STPS40A150CHYG
Package:
TO-254AAMaterial Declaration**:
STPS40A150CHYT
Package:
TO-254AAMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS40A150CHY1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
STPS40A150CHYT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
STPS40A150CHYG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STPS40A150CHY1 Active
STPS40A150CHYT Active
STPS40A150CHYG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors