Product overview
Description
The STPS80A45CHR is packaged and screened to comply with the ESCC5000 specification for aerospace products. It is a dual monolithic Schottky rectifier assembled in an SMD.5 hermetic package and characterized in total dose at high dose rate and in single event effect to be used in aerospace applications. It is ESCC qualified.
The complete ESCC specification for this device will be available from the European Space Agency web site. ST will guarantee full compliance of qualified parts with the ESCC detailed specification.
-
All features
- Forward current: 2 x 40 A
- Repetitive peak reverse voltage: 45 V
- Low forward voltage drop: 0.74 V max. at 80 A/125 °C
- dV/dt up to 10 kV/µs
- Monolithic dual die - common cathode
- Hermetic package
- TID and SEE characterized
- Package mass: 0.92 g
- ESCC qualified: 5106/024
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Dec 2018 | 12 Dec 2018 | ||
2.0 | 27 Mar 2020 | 27 Mar 2020 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 20 Jan 2022 | 20 Jan 2022 | ||
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.0 | 23 Dec 2020 | 23 Dec 2020 | ||
2.0 | 16 Dec 2021 | 16 Dec 2021 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STPS80A45CHR
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Jul 2020 | 02 Jul 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS80A45CS1 | Active | SMD.5 | Industrial | N/A | |
STPS80A45CSG | Active | SMD.5 | Industrial | N/A | |
STPS80A45CST | Active | SMD.5 | Industrial | N/A |
Marketing Status
Package
SMD.5
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
SMD.5
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS80A45CS1 | Active | | Available at distributors Distributor availability of STPS80A45CS1
Distributor reported inventory date: | | | | Buy from Distributor | | SMD.5 | Carrier Tape | FRANCE | EAR99 | NEC | STPS80A45CS1 | - | Engineering model | Gold | ||||||||||
STPS80A45CST | Active | | Available at distributors Distributor availability of STPS80A45CST
Distributor reported inventory date: | | | | Buy from Distributor | | SMD.5 | Carrier Tape | FRANCE | EAR99 | NEC | 510602401 | 5106/024/01 | ESCC Flight | Gold | ||||||||||
STPS80A45CSG | Active | | Available at distributors Distributor availability of STPS80A45CSG
Distributor reported inventory date: | | | | Buy from Distributor | | SMD.5 | Carrier Tape | FRANCE | EAR99 | NEC | 510602401 | 5106/024/01 | ESCC Flight | Gold |
STPS80A45CS1 Active
Part Number:
STPS80A45CS1
Package: Product Marking:
STPS80A45CS1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
STPS80A45CST Active
Part Number:
STPS80A45CST
Package: Product Marking:
510602401
SMD PIN/Detailed Spec:
5106/024/01
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
STPS80A45CSG Active
Part Number:
STPS80A45CSG
Package: Product Marking:
510602401
SMD PIN/Detailed Spec:
5106/024/01
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors