STTH40200CHR

Active

Aerospace 2 x 20 A - 200 V fast recovery rectifier in TO-254AA package

Download datasheet

Product overview

Description

The STTH40200CHR is a monolithic dual rectifier assembled in a TO-254AA hermetic package and screened to comply with the ESCC5000 specification for Rad-Hard products. It is in addition tested in total dose rate and in single event effect. it is ESCC qualified.

The ESCC Detail Specification for this device is available from the European Space Agency web site. ST guarantees full compliance of qualified parts with the ESCC Detailed Specification.

  • All features

    • Forward current: 2 x 20 A
    • Repetitive peak reverse voltage: 200 V
    • Low forward voltage drop: 0.87 V at 40 A / 125 °C
    • Monolithic dual die - common cathode
    • Ceramic hermetic package
    • TID and SEE tested
    • Package mass: 9.4 g
    • ESCC qualified: 5103/033

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.