STTH60200CHR

Active

Rad-Hard 2 x 30 A - 200 V Ultrafast Rectifier in SMD1 package

Download datasheet

Product overview

Description

The STTH60200CHR is a 2 x 30 A 200 V monolithic dual ultrafast rectifier that is housed in the hermetic surface mount package SMD1, and that is ESCC certified including the radiation tests for harsh cosmic environments.

Its full planar technology allows a superior trade-off leakage current versus on-state voltage and high reliability up to 175 °C junction temperature.

This diode is ESCC qualified, which makes it eligible for use in space programs. It is typically used in high frequency DC-to-DC converters or high voltage step-down regulators where it performs secondary rectification, redundancy OR-Ing, free-wheeling diode, or reverse polarity protection.

  • All features

    • Forward current: 2 x 30 A
    • Repetitive peak reverse voltage: 200 V
    • Low forward voltage drop: 0.95 V max. at 30 A and 125 °C
    • Negligible switching losses
    • High surge current capability: 300 A per diode
    • Ceramic hermetic package SMD1
    • Tested radiation performance
      • TID: 3 Mrad(Si) high dose rate
      • SEE: no burn out at 60 MeV.cm²/mg
    • ESCC qualified: 5103/033

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.