Product overview
Description
The STTH60400HR is a single monolithic rectifier assembled in an SMD1 hermetic package and tested in total dose at high dose rate and in single event effect to be used in Rad-Hard applications.
Its full planar technology allows superior performances and high reliability up to 175 °C junction temperature.
This diode is ESCC qualified, which makes it eligible for use in space programs. It is typically used in high frequency DC-to-DC converters or high voltage step-down regulator where it performs secondary rectification, redundancy OR-Ing, free wheeling diode or reverse polarity protection.
-
All features
- Forward current: 60 A
- Repetitive peak reverse voltage: 400 V
- Low forward voltage drop: 1.15 V max. at 60 A and 125 °C
- Negligible switching losses
- High surge current capability: 500 A
- Ceramic hermetic package
- Tested radiation performance
- TID: 1 Mrad(Si) high dose rate
- SEE: no burn out at 60 MeV.cm²/mg
- ESCC qualified : detail specification 5103/032
Recommended for you
Related Applications
Industrial
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STTH60400HR
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Jul 2020 | 02 Jul 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH60400SA1 | Active | SMD1 | Defense | N/A | |
STTH60400SAG | Active | SMD1 | Defense | N/A | |
STTH60400SAT | Active | SMD1 | Industrial | N/A | |
Marketing Status
Package
SMD1
Grade
Defense
RoHS Compliance Grade
N/A
Marketing Status
Package
SMD1
Grade
Defense
RoHS Compliance Grade
N/A
Marketing Status
Package
SMD1
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH60400SAG | | | Available at distributors Distributor availability of STTH60400SAG
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
STTH60400SAT | | | Available at distributors Distributor availability of STTH60400SAT
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||
STTH60400SA1 | | | Available at 1 distributors Distributor availability of STTH60400SA1
Distributor reported inventory date: 4/19/2025 | | | | Buy from Distributor | |
|
|
|
|
STTH60400SAG Active
Part Number:
STTH60400SAG
Package: Product Marking:
510303201
SMD PIN/Detailed Spec:
5103/032/01
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
STTH60400SAT Active
Part Number:
STTH60400SAT
Package: Product Marking:
510303202
SMD PIN/Detailed Spec:
5103/032/02
Quality Level:
ESCC Flight
Lead Finish:
Solder dip
Distributor reported inventory date:
Stock
Min.Order
STTH60400SA1 Active
Part Number:
STTH60400SA1
Package: Product Marking:
STTH40600SA1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
MOUSER
Stock
18Min.Order
1Distributor reported inventory date: 4/19/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors