M74HC4852

Active

DUAL 4 Channel Analog Mux/Demux With Injection Current Protection

Download datasheet Order Direct

Product overview

Description

The M74HC4852 device is a dual four-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.

It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltage are common. The injection current effect control allows signals at disabled input channels to exceed the supply voltage range or go down to ground without affecting the signal of the enabled analog channel.

This eliminates the need for external diode-resistor networks typically used to keep the analog channel signals within the supply voltage range.

  • All features

    • Low power dissipation
      • ICC= 2 μA (max.) at TA= 25 °C
    • Injection current protection: VΔout < 1 mV at VCC = 5 V, IIN = 1 mA, RS = 3.9 kΩ
    • “ON” resistance at TA = 25 °C
      • 215 Ω typ. (VCC= 3.0 V)
      • 160 Ω typ. (VCC= 4.5 V)
      • 150 Ω typ. (VCC= 6 V)
    • Fast switching: tpd= 8.6 ns (typ.) at TA= 25 °C, VCC= 4.5 V
    • Wide operating supply voltage range
      • VCC= 2 V to 6 V
    • High noise immunity: VNIH= VNIL= 28% VCC(min.)
    • Pin and function compatible with series 4052, 4852
    • Latch-up performance exceeds 500 mA
      • (JESD 17)
    • ESD performance
      • HBM: 2000 V
      • MM: 200 V
      • CDM: 1000 V

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.