STG1218

Active

Dual supply, quad SPDT switch, 1.8V and 3.3V logic input compatible

Download datasheet

Product overview

Description

The STG1218 is a quad channel analog switch (SPDT), which is able to accommodate with positive and negative voltages. Each channel has an independent selection pin, and a common inhibit pin. Thanks to its large operating voltage range and low Ron, this switch can fit many applications such as RRU (both LDMOS and GaN solutions). It is also a good operational amplifier companion chip used with a standard 3.3 V single supply operation for gain selection. In addition, it has the versatility to be compatible with 3.3 V and 1.8 V logic standard thresholds.

  • All features

    • Wide operating voltage range
      • Total voltage: 2.7 V to 15.5 V
      • Positive supply: 2.7 V to 5.5 V
      • Negative supply: down to -12 V
    • Break before make feature
    • Quad channel with one control pin for all switches
    • Inhibit pin to set the swicthes in high impedance
    • Benefits
      • GaN and LDMOS compatible
      • Compatible with 1.8 V and 3.3 V standard logic levels

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.