STG3820

Active

Low voltage high bandwidth quad DPDT switch

Download datasheet

Product overview

Description

The STG3820 device is a high-speed CMOS low voltage quad analog DPDT (dual pole dual throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.

The SELm-n input is provided to control the switches. The switches nS1 and mS1 are ON (connected to common ports Dn and Dm respectively) when the SELm-n input is held high and OFF (high impedance state exists between the two ports) when the SELm-n is held low. The switches nS2 and mS2 are ON (connected to common port Dn and Dm respectively) when the SELm-n input is held low and OFF (high impedance state exists between the two ports) when the SELm-n is held high.

The STG3820 device has an integrated fail safe function to withstand overvoltage condition when the device is powered off. Additional key features are fast switching speed, break-before-make-delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • Ultralow power dissipation
      • ICC= 1 μA (max.) at TA= 85 °C
    • Low “ON” resistance
      • RON= 5.4 Ω (TA= 25 °C) at VCC= 4.3 V
      • RON= 6.6 Ω (TA= 25 °C) at VCC= 3.0 V
    • Wide operating voltage range
      • VCC(OPR.) = 1.65 V to 4.3 V
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 V to 3.0 V
    • 4 select pins controlling 2 switches each
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22 2000-V human body model (A114-A)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.