Product overview
Description
The STHVUP32 is a 32 channels monolithic high-voltage and high-speed pulser with an integrated beam-former. It is specifically designed for pulse generation in multi-channel low power ultra-portable medical ultrasound applications.
The waveforms generated by STHVUP32 are described with sequences of up to 32 states stored in the device memory. With each state it is possible to configure each individual output channel to be connected to high voltage supplies (positive or negative), clamped to ground or left in high impedance.
A pure analog section provides each channel four half-bridges (four high-voltage P-channel and four high-voltage N-channel MOSFETs), a clamping-to-ground circuit and a transmitting/receiving switch structure which guarantees an effective isolation during the transmission phase. Each channel features also integrated high-voltage level translators and noise-blocking diodes.
Through a dedicated bit, channels can be programmed as a 3-level output or as a 5-level output. In 3-level mode, the four half-bridges are driven in parallel to provide a default peak current of 800 mA. However, it is also possible to program a low-consumption and low output current modes to decrease the overall power consumption: in this case, it is possible to use only one, two or three half-bridges, therefore the peak current can be reduced to 200, 400 or 600 mA respectively. In 5-level mode, the four half-bridges can be driven independently, and each half-bridge has a current capability of 200 mA. The clamp circuit, used to force the XDCR<31:0> output pins down to ground, has a resistance of 23 Ω and a peak current capability of 0.64 A. The 32 independent T/R switches can be used in a multiplexing configuration.
The STHVUP32 also includes some global blocks: thermal protection circuits, undervoltage checks on VDDP3V3, VDDM3V3 and DVDD, a power-on-reset (POR) on DVDD and a global self-biased supply for the drivers of the high-voltage MOSFET.
All functions are managed by a digital core working at a maximum clock frequency of 200 MHz. This block manages the delay profiles used in the beamformer, the waveform generation and the various global settings and grants that all the device operations are performed in the correct sequence.
-
All features
- Pulsed wave (PW) and continuous wave (CW) mode operations:
- 3- or 5-level ±100 V output waveform
- Programmable ±200 mA or ±400 mA or ±600 mA or ±800 mA source and sink current in 3-level configuration (±400 mA or ±200 mA in 5-level configuration)
- Fully integrated 23 Ω resistance real clamping-to-ground function
- Fully integrated 23 Ω resistance transmitting/receiving switches (TR_SW)
- Compliant with receiver multiplexing function
- Auxiliary integrated circuits
- Noise-blocking diodes
- Thermal protection
- Undervoltage protection and bias supply checks
- Programmable power management to optimize the performances for ultra-portable applications
- Beamforming in transmission mode
- Programmable single-channel delay for beam steering and focusing
- Clock frequency up to 200 MHz
- 5 ns delay resolution
- From 5 ns to 20 us delay range @ 200 MHz
- 3 us minimum delay table writing time
- Embedded memory to store transmission patterns
- 32 states for waveform definition, with waveform compression algorithm
- Up to 4 different waveforms for each channel
- Easy driving control
- Control through standard Quad Serial Peripheral Interface (QSPI)
- Few input signals to drive several devices
- Single interrupt as alert signal
- Single trigger to manage transmitting (TX) and receiving (RX) phases, fully automatic and programmable
- Anti-glitch on TRIGGER signal during TX phase
- Checksum control
- Very low package thermal resistance
- Latch-up free due to HV SOI technology
- Just a few passive components needed
- Small package: BGA 11.5 mm x 10.5 mm x 1.35 mm with 168 balls and 0.8 mm pitch
- Pulsed wave (PW) and continuous wave (CW) mode operations:
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 17 Mar 2023 | 17 Mar 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Oct 2022 | 04 Oct 2022 | ||
1.0 | 04 Oct 2022 | 04 Oct 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
01.24 | 22 Jan 2024 | 22 Jan 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STHVUP32 | Active | FCBGA168 11.5X10.5X1.35 0.8P | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STHVUP32 | | | distributors No availability of distributors reported, please contact our sales office |
STHVUP32 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors