Product overview
Description
Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.
-
All features
- High current triac
- High commutation (4 quadrant) or very high commutation (3 quadrant) capability
- Low thermal resistance with clip bonding
- Packages are RoHS (2002/95/EC) compliant
- BTA series UL1557 certified (File ref: 81734)
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BTB24-600BRG | Active | TO-220AB | Industrial | Ecopack2 | |
BTB24-600BWRG | Active | TO-220AB | Industrial | Ecopack2 | |
BTB24-600CWRG | Active | TO-220AB | Industrial | Ecopack2 | |
BTB24-800BRG | Active | TO-220AB | Industrial | Ecopack2 | |
BTB24-800BWRG | Active | TO-220AB | Industrial | Ecopack2 | |
BTB24-800CWRG | Active | TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Triggering gate current max (mA) (I, II, III, IV) | Repetitive peak off-state voltage (V) (max) | Quadrants | Triggering gate current max (mA) (I, II, III) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BTB24-600BWRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
BTB24-800BRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
BTB24-600CWRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
BTB24-600BRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
BTB24-800BWRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
BTB24-800CWRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
BTB24-600BWRG Active
BTB24-800BRG Active
BTB24-600CWRG Active
BTB24-600BRG Active
BTB24-800BWRG Active
BTB24-800CWRG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors