T1235-6B-TR

Active
Design Win

12 A - 600V - 125 °C Snubberless™ Triac in DPAK

Download datasheet

Product overview

Description

The T1235-6B-TR housed in DPAK fits compact design for power application thanks to a very strong ratio between power density and package size.

It can be used in general purpose AC switching where high commutation capability is required. Either on-off or phase angle control is achiveable with this product.

Based on the ST Snubberless technology, it offers an excellent turn off commutation and a high noise immunity levels up to the Tj max.

  • All features

    • 12 A medium current Triac
    • High turn off commutation - (dI/dt)c
    • High EMI immunity - static dV/dt
    • Three triggering quadrants technology
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - T1235-6B-TR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
T1235-6B-TR
Active
DPAK Industrial Ecopack2

T1235-6B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Triggering gate current max (mA) (I, II, III, IV)
Repetitive peak off-state voltage (V) (max)
Quadrants
Triggering gate current max (mA) (I, II, III)
T1235-6B-TR
Available at distributors

Distributor availability of T1235-6B-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

T1235-6B-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

T1235-6B-TR

Operating Temperature (°C) (max):

125

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors