Product overview
Description
Available in through-hole full pack package, the T1635T-8FP Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. This device can be used without a snubber circuit when the limits defined in this datasheet are respected.
Provides UL certified insulation rated at 2 kV.
-
All features
- Medium current Triac
- High static and dynamic commutation
- Three quadrants
- ECOPACK®2 compliant component
- Complies with UL standards (File ref: E81734)
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |