Product overview
Description
Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light dimmers and motor speed controllers, etc.
The Snubberless versions (BTA, BTB08_xxxxW and T8 series) are specially recommended for use on inductive loads, thanks to their high commutation performance.
Logic level versions are designed to interface directly with low power drivers such as Microcontrollers.
By using an internal ceramic pad, the BTA series provide voltage insulated tab (rated at 2500 VRMS) in compliance with UL standards (file ref.: E81734).
-
All features
- On-state rms current, IT(RMS) 8 A
- Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
- Triggering gate current, IGT 5 to 50 mA
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
T810-600B | Active | DPAK | Industrial | Ecopack2 | |
T810-600B-TR | Active | DPAK | Industrial | Ecopack2 | |
T810-600G-TR | Active | D2PAK | Industrial | Ecopack2 | |
T810-800B-TR | Active | DPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Triggering gate current max (mA) (I, II, III, IV) | Repetitive peak off-state voltage (V) (max) | Quadrants | Triggering gate current max (mA) (I, II, III) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T810-800B-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
T810-600B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
T810-600G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
T810-600B-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
T810-800B-TR Active
T810-600B Active
T810-600G-TR Active
T810-600B-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors