Product overview
Description
Specifically designed to operate at 150 °C, the new 8 A T810H TRIACs provide an enhanced performance in terms of power loss and thermal dissipation. This allows the optimization of the heatsink size, leading to space and cost effectiveness when compared to electromechanical solutions.
Based on ST logic level technology, they offer an IGT lower than 10 mA and specified minimal commutation and high noise immunity levels valid up to the Tj max.
-
All features
- Medium current TRIAC
- 150 °C max. Tj turn-off commutation
- Logic level sensitive TRIAC
- RoHS (2002/95/EC) compliant packages
- Clip bounding
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| T810H-6G | Active | D2PAK | Industrial | Ecopack2 | - | - | |
| T810H-6G-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
| T810H-6T | Active | TO-220AB | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| T810H-6T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| T810H-6G | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| T810H-6G-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
T810H-6T Active
T810H-6G Active
T810H-6G-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors