T830-8FP

Obsolete
Design Win

8 A Snubberless™ Triac

Download datasheet

Product overview

Description

The T830-8FP Triac can be used for the on/off function in general purpose AC switching where high commutation capability is required.

Provides insulation rated at 1500 V rms.

  • All features

    • High static and dynamic commutation
    • Package is RoHS (2002/95/EC) compliant
    • High surge current
    • ECOPACK®2 compliant component
    • Complies with UL standards (File ref: E81734)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - T830-8FP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models