Product overview
Description
Available in SMD, the T835T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T835T-8G can be used without a snubber RC circuit when the limits defined are respected.
D2PAK package is UL-94,V0 flammability resin compliance.
Package environmentally friendly Ecopack®2 graded (RoHS and Halogen Free compliance).
Snubberless™ is a trademark of STMicroelectronics.
-
All features
- High static dV/dt
- High dynamic turn-off commutation (dl/dt)c
- 150 °C maximum junction temperature
- Three quadrants
- Surge capability VDSM, VRSM = 900 V
- Benefits:
- High immunity to false turn-on thanks to high static dV/dt
- Better turn-off in high temperature environments thanks to (dI/dt)c
- Increase of thermal margin due to extended working Tj up to 150 °C
- Good thermal resistance due to non-insulated tab.
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| T835T-8G | Active | D2PAK | Industrial | Ecopack2 | - | - | |
| T835T-8G-TR | Active | D2PAK | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| T835T-8G | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| T835T-8G-TR | | | distributors No availability of distributors reported, please contact our sales office |
T835T-8G Active
T835T-8G-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors