Product overview
Description
Functioning as a trigger diode with a fixed voltage reference, the TMMDB3 can be used in conjunction with Triacs for simplified gate control circuits or as a starting element in fluorescent lamp ballasts.
-
All features
- VBO : 32 V
- Breakover voltage range : 28 V to 36 V
- ECOPACK compliant
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TMMDB3 | Active | MiniMELF | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TMMDB3 | | | distributors No availability of distributors reported, please contact our sales office |
|
TMMDB3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors