TMMDB3TG

Active
Design Win

DIAC in MINIMELF with +/- 2 V tight VBO

Download datasheet Order Direct

Product overview

Description

Functioning as a trigger diode with a fixed voltage reference, the TMMDB3TG can be used in conjunction with Triacs for simplified gate control circuits or as a starting element in fluorescent lamp ballasts.

  • All features

    • VBO: 32 V
    • Low breakover voltage: 15 µA max.
    • Breakover voltage range: 30 to 34 V

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TMMDB3TG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TMMDB3TG
Active
MiniMELF Industrial Ecopack2

TMMDB3TG

Package:

MiniMELF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniMELF

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
TMMDB3TG
Available at distributors

Distributor availability of TMMDB3TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TMMDB3TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TMMDB3TG

Junction Temperature (°C) (max):

125

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors