Product overview
Description
The TPDVxx40 series use high performance alternistor technology.
Featuring very high commutation levels and high surge current capability, this family is well adapted to power control for inductive loads (motor, transformer...).
-
All features
- On-state current (IT(RMS)): 40 A
- Max. blocking voltage (VDRM/VRRM): 1200 V
- Gate current (IGT): 200 mA
- Commutation at 10 V/μs: up to 142 A/ms
- Noise immunity: 500 V/μs
- Insulated package:
- 2500 V rms (UL recognized: E81734)
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TPDV1240RG | Active | TOP3 Ins | Industrial | Ecopack2 | |
TPDV840RG | Active | TOP3 Ins | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Triggering gate current max (mA) (I, II, III, IV) | Repetitive peak off-state voltage (V) (max) | Quadrants | Triggering gate current max (mA) (I, II, III) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPDV840RG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
TPDV1240RG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
TPDV840RG Active
TPDV1240RG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors