BAL-WILC10-01D3

Active
Design Win

50 Ω / Conjugate match to WILC1000 Transformer Balun

Download datasheet

Product overview

Description

This device is an ultra-miniature matched balun.

Matching impedance has been optimized for the ATMEL SmartConnect WILC1000 Wireless Link Controller.

It is using STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF performance.

  • All features

    • 2.45 GHz Balun with integrated matching network
    • Matching optimized for ATMEL WILC1000
    • Low insertion loss
    • Low amplitude imbalance
    • Coated Flip-Chip on glass
    • Small footprint < 0.90 mm²
    • Benefits
      • Very low profile
      • High RF performance
      • PCB space saving versus discrete solution
      • BOM count reduction
      • Efficient manufacturability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BAL-WILC10-01D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BAL-WILC10-01D3
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack2

BAL-WILC10-01D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Minimum Sellable Quantity
BAL-WILC10-01D3
Available at distributors

Distributor availability of BAL-WILC10-01D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BAL-WILC10-01D3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BAL-WILC10-01D3

Minimum Sellable Quantity:

5000

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors