BALF-112X-01D3

NRND
Design Win

50Ω / conjugate match to CC1120, CC1125 868MHz & 915MHz Balun Transformer & Integrated Filtering

Download datasheet

Product overview

Description

STMicroelectronics' BALF-112X-01D3 is an ultra-miniature balun, integrating both matching network and harmonics filter. Matching impedance has been customized for the CC1120, CC1125, CC1175 and CC1200 transceivers from Texas Instruments. The device uses STMicroelectronics' IPD technology on a non-conductive glass substrate, which optimizes RF performance.

  • All features

    • 50 Ω nominal input / conjugate match to CC1120, CC1125
    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • Small footprint

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BALF-112X-01D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BALF-112X-01D3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

BALF-112X-01D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Minimum Sellable Quantity
min
max
BALF-112X-01D3
Available at distributors

Distributor availability of BALF-112X-01D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BALF-112X-01D3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BALF-112X-01D3

Operating Temperature (°C)

Min:

Max:

Minimum Sellable Quantity:

5000

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors