Product overview
Description
The BALF-ATM-01E3 from STMicroelectronics is an integrated balun, which also integrates a matching network in a monolithic glass substrate. Matching impedance has been customized for the ATMEL chip. The device uses STMicroelectronics’ IPD technology on a non-conductive glass substrate to optimize RF performance.
-
All features
- 2.4 – 2.5 GHz balun with integrated matching network
- Matching optimized for following chipsets: ATSAMR21E18
- Low insertion loss
- Low amplitude imbalance
- Low phase imbalance
- Coated CSP on glass bumpless
- Small footprint 2.5 mm²
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jun 2017 | 19 Jun 2017 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2023 | 24 Jan 2023 | ||
2.0 | 05 May 2023 | 05 May 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jan 2023 | 26 Jan 2023 | ||
1.0 | 24 Jan 2023 | 24 Jan 2023 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - BALF-ATM-01E3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Aug 2021 | 30 Aug 2021 | |
ZIP | 1.0 | 30 Aug 2021 | 30 Aug 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BALF-ATM-01E3 | Active | FLIP CHIP BUMPLESS CSPG | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Minimum Sellable Quantity | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||
BALF-ATM-01E3 | | | Available at distributors Distributor availability of BALF-ATM-01E3
Distributor reported inventory date: | | | | Buy from Distributor | |
|
BALF-ATM-01E3 Active
Part Number:
BALF-ATM-01E3
Operating Temperature (°C)
Min:
Max:
Minimum Sellable Quantity:
5000
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors