Product overview
Description
STMicroelectronics' BALF-CC26-05D3 is an ultra-miniature balun, integrating both matching network and harmonics filter.
Matching impedance has been customized for the TI CC26xx series 5x5 SimpleLink™ multistandard wireless MCU.
The device uses STMicroelectronics' IPD technology on a non-conductive glass substrate, which optimizes RF performance.
-
All features
- 2.45 GHz balun with integrated matching network
- Matching optimized for CC26 series 5×5 external differential
- Low insertion loss
- Low amplitude imbalance
- Low phase imbalance
- Coated Flip-Chip on glass
- Small footprint < 1.5 mm²
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 07 Jun 2021 | 07 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BALF-CC26-05D3 | NRND | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Minimum Sellable Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BALF-CC26-05D3 | | | distributors No availability of distributors reported, please contact our sales office |
|
BALF-CC26-05D3 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors