BALF-NRF01E3

Active

50Ω nominal input / conjugate match balun to nRF51x22-QFAA, nRF51x22-QFAC, nRF51822-QFABBx and nRF51422-QFABAx with integrated filter

Download datasheet

Product overview

Description

STMicroelectronics BALF-NRF01E3 is an ultraminiature balun. The BALF-NRF01E3 integrates matching network in a monolithic glass substrate. Matching impedance has been customized for the nRF51822-QFAA/AB/AC and nRF51422-QFAA/AB/AC RF transceivers.

It uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF performance.

  • All features

    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • Coated CSP on glass
    • Small footprint: < 1.5 mm2
    • Benefits
      • Very low profile
      • High RF performance
      • PCB space saving versus discrete solution
      • BOM count reduction
      • Efficient manufacturability

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.