BALFHB-WL-05D3

Active
Design Win Education

Integrated filter matched balun to QFN STM32WL in low power mode, 862-928 MHz, using 4 layer PCB

Download datasheet Order Direct

Product overview

Description

STMicroelectronics BALFHB-WL-05D3 is an ultra-miniature balun. This device integrates a matching network, balun, and harmonics filter. Matching impedance has been customized for the STM32WL sub-GHz wireless microcontrollers.

It is using STMicroelectronics IPD technology on a nonconductive glass substrate, which optimizes RF performances.

  • All features

    • QFN STM32WL sub-GHz wireless microcontrollers impedance matched balun and Tx harmonics filter
    • Optimized for QFN STM32WL sub-GHz wireless microcontrollers in low power mode and dedicated to 4-layer PCB
    • 50 Ω nominal input / conjugate matched balun to QFN STM32WL
    • 50 Ω nominal impedance on antenna side Tx and Rx
    • Deep Tx rejection harmonic filter
    • Low insertion loss
    • Small footprint
    • Low profile ≤ 630 μm after reflow
    • High RF performance
    • RF BOM and area reduction
    • ECOPACK2 compliant component

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - BALFHB-WL-05D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BALFHB-WL-05D3
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack2 10 2022-10-30T00:00:00.000+02:00

BALFHB-WL-05D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Minimum Sellable Quantity
min
max
BALFHB-WL-05D3
Available at distributors

Distributor availability of BALFHB-WL-05D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BALFHB-WL-05D3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BALFHB-WL-05D3

Operating Temperature (°C)

Min:

Max:

Minimum Sellable Quantity:

5000

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors