Product overview
Description
STMicroelectronics BALFHB-WL-06D3 is an ultra-miniature balun. This device integrates a matching network, balun, and harmonics filter. Matching impedance has been customized for the STM32WL sub-GHz wireless microcontrollers.
It is using STMicroelectronics IPD technology on a nonconductive glass substrate, which optimizes RF performances.
-
All features
- QFN STM32WL sub-GHz wireless microcontrollers impedance matched balun and Tx harmonics filter
- Optimized for QFN STM32WL sub-GHz wireless microcontrollers in low power mode and dedicated to 2-layers PCB
- 50 Ω nominal input / conjugate matched balun to QFN STM32WL
- 50 Ω nominal impedance on antenna side Tx and Rx
- Deep Tx rejection harmonic filter
- Low insertion loss
- Small footprint
- Low profile ≤ 630 μm after reflow
- High RF performance
- RF BOM and area reduction
- ECOPACK2 compliant component
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 22 Dec 2022 | 22 Dec 2022 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2023 | 24 Jan 2023 | ||
2.0 | 05 May 2023 | 05 May 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jan 2023 | 26 Jan 2023 | ||
1.0 | 24 Jan 2023 | 24 Jan 2023 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 12 Apr 2023 | 12 Apr 2023 | |
ZIP | 1.0 | 12 Apr 2023 | 12 Apr 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BALFHB-WL-06D3 | Active | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Minimum Sellable Quantity | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
BALFHB-WL-06D3 | | | distributors No availability of distributors reported, please contact our sales office |
|
BALFHB-WL-06D3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors