BlueNRG-2N

Active
Design Win Education Education

Bluetooth® LE 5.2 Wireless Network Coprocessor

Download datasheet Order Direct

Product overview

Description

The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® low energy applications.

It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.

It is fully compliant with Bluetooth core specification version 5.2 and supports enhanced features such as state-of-the-art security, privacy, and extended packet length for faster data transfer up to 700 kbps at application level.

The BlueNRG-2N is Bluetooth® 5.2 certified ensuring interoperability with the latest generation of smartphones and other host devices.

The Bluetooth low energy stack runs on the embedded ARM Cortex-M0 core. The STMicroelectronics BLE stack is stored into the on-chip non-volatile Flash memory and it can be easily upgraded via SPI/UART as well through the dedicated STMicroelectronics software tools.

  • All features

    • Low-power radio performance
      • Sleep current consumption down to 900 nA
      • TX current consumption 6.8 mA (@ -2 dBm, 3.0 V)
      • RX current consumption 6.2 mA (@ sensitivity level, 3.0 V)
      • Up to +8 dBm programmable output power level (@ antenna connector)
      • Excellent RF link budget (up to 96 dB)
      • Integrated DC-DC step-down converter and LDO regulators
    • Bluetooth® 5.2 certified
      • Multi-central to multi-peripheral communication guaranteed
      • 2 centrals to 6 peripherals simultaneously
      • Up to 8 simultaneous connections handled
      • LE data length extension (up to 700 kbps at application level)
      • Over-the-air firmware update is 2.5 times faster
      • LE Privacy 1.2
      • Reduces the ability to be tracked over a period of time by changing the address on a frequent basis without involving the HOST and saving battery life
      • LE secure connections
      • The pairing mechanism is established with the elliptic curve Diffie-Hellman (ECDH) key agreement protocol enabling a secure key exchange mechanism preventing eavesdropping

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-BLE2

      Active

      Bluetooth low energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE2

      Description:

      Bluetooth low energy software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-BNRG2A1

      Active

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-BNRG2A1

      Description:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRG2N-V320

      Active

      BlueNRG-2N BLE Stack Image Package Release

      Wireless Connectivity Software ST
      STSW-BNRG2N-V320

      Description:

      BlueNRG-2N BLE Stack Image Package Release

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-2N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-232N
NRND
VFQFPN 5X5X1.0 32L WET FLK Industrial Ecopack3
BLUENRG-232NS
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-234N
Active
WLCSP MSL1 Industrial N/A

BLUENRG-232N

Package:

VFQFPN 5X5X1.0 32L WET FLK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 5X5X1.0 32L WET FLK

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-232NS

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-234N

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-234N
Available at distributors

Distributor availability of BLUENRG-234N

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-232N
Available at distributors

Distributor availability of BLUENRG-232N

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-232NS
Available at distributors

Distributor availability of BLUENRG-232NS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-234N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-234N

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-232N NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-232N

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-232NS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-232NS

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors