MLPF-WB-01E3

Active

2.4 GHz Matched filter companion chip for STM32WB55Cx, STM32WB55Rx, STM32WB35xxx, STM32WB50xxx and STM32WB30xxx

Download datasheet Order Direct

Product overview

Description

The MLPF-WB-01E3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performance of STM32WB. This device uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF performance.

  • All features

    • Integrated impedance matching to STM32WB55Cx/Rx, STM32WB50Cx, STM32WB35Cx and STM32WB30Cx
    • LGA footprint compatible
    • 50 Ω nominal impedance on antenna side
    • Deep rejection harmonics filter
    • Low insertion loss
    • Small footprint
    • Low thickness ≤ 450 μm
    • High RF performance
    • RF BOM and area reduction
    • ECOPACK2 compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.