Product overview
Description
The MLPF-WB-02D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WB5x and STM32WB1x in WLCSP and UFBGA packages. This device uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF performances.
-
All features
- Integrated impedance matching to STM32WB5x and STM32WB1x in WLCSP and UFBGA packages
- 50 Ω nominal impedance on antenna side
- Deep rejection harmonics filter
- Low insertion loss
- Small footprint
- Low profile ≤ 630 μm after reflow
- High RF performances
- RF BOM and area reduction
- ECOPACK2 compliant component
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 26 Sep 2024 | 26 Sep 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 09 Jan 2023 | 09 Jan 2023 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2023 | 24 Jan 2023 | ||
2.0 | 05 May 2023 | 05 May 2023 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Dec 2024 | 17 Dec 2024 | ||
1.0 | 26 Jan 2023 | 26 Jan 2023 | ||
1.0 | 28 Dec 2023 | 28 Dec 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - MLPF-WB-02D3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
MLPF-WB-02D3 | Active | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 | 10 | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
MLPF-WB-02D3 | Active | 0.137 / 500 | Available at 5 distributors Distributor availability of MLPF-WB-02D3
Distributor reported inventory date: 4/17/2025 | | | | Buy from Distributor | | Chip Scale Package 0.4mm pitch | Tape and Reel | CHINA | EAR99 | NEC | -40 | 105 |
MLPF-WB-02D3 Active
Part Number:
MLPF-WB-02D3
Operating Temperature (°C)
Min:
-40
Max:
105
Farnell Element14
Stock
150Min.Order
1ANGLIA Live
Stock
5000Min.Order
1MOUSER
Stock
9170Min.Order
1DIGIKEY
Stock
5673Min.Order
1YOSUN
Stock
20Min.Order
1Distributor reported inventory date: 4/17/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors