Product overview
Description
The MLPF-WL-04D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WL3xxx. The MLPF-WL-04D3 uses STMicroelectronics IPD technology on non-conductive glass substrate, which optimizes RF performances.
-
All features
- Integrated impedance matching to STM32WL3xxx
- 50 Ω nominal impedance on antenna side
- Deep rejection harmonic filter
- Low insertion loss
- Small footprint
- Low profile ≤ 630 µm after reflow
- High RF performances
- RF BOM and area reduction
- ECOPACK2 compliant component
You might also like...
Sub-GHz Wireless Microcontrollers. Single-core Arm Cortex-M0+ @64 MHz with 128 Kbytes of Flash memory, 32 Kbytes of SRAM.
Sub-GHz Wireless Microcontrollers. Single-core Arm Cortex-M0+ @64 MHz with 64 Kbytes of Flash memory, 16 Kbytes of SRAM.
Sub-GHz Wireless Microcontrollers. Single-core Arm Cortex-M0+ @64 MHz with 256 Kbytes of Flash memory, 32 Kbytes of SRAM.
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 20 Nov 2024 | 20 Nov 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 09 Jan 2023 | 09 Jan 2023 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2023 | 24 Jan 2023 | ||
2.0 | 05 May 2023 | 05 May 2023 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Dec 2024 | 17 Dec 2024 | ||
1.0 | 02 Dec 2024 | 02 Dec 2024 | ||
1.0 | 26 Jan 2023 | 26 Jan 2023 | ||
1.0 | 28 Dec 2023 | 28 Dec 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - MLPF-WL-04D3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
MLPF-WL-04D3 | Active | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MLPF-WL-04D3 | Active | 0.244 / 100 | Available at 4 distributors Distributor availability of MLPF-WL-04D3
Distributor reported inventory date: 4/7/2025 | | | | Buy from Distributor | | Chip Scale Package 0.4mm pitch | Tape and Reel | CHINA | EAR99 | NEC |
MLPF-WL-04D3 Active
Part Number:
MLPF-WL-04D3
Farnell Element14
Stock
260Min.Order
1ANGLIA Live
Stock
10Min.Order
1MOUSER
Stock
5000Min.Order
1DIGIKEY
Stock
4834Min.Order
1Distributor reported inventory date: 4/7/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors