Product overview
Description
The ST60A3H1 is an RF millimeter-wave transceiver product with a dual-linear-polarization integrated antenna, operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H1 has a miniature form factor, optimized bill of materials and low-power operation. The ST60A3H1 is a high-speed RF transceiver compliant with eUSB2, UART, and I²C protocols. The transceiver module contains general-purpose input/outputs (GPIOs) that are also available in tunneling mode. The ST60A3H1 meets the requirements of applications by virtue of its compactness, low-power operation, ease of use and its innovative architecture design for optimized system bill of materials.
-
All features
- 60 GHz V-Band transceiver for short range contactless connectivity up to 480 Mbit/s
- Compact solution integrating full RF transceiver and dual-linear-polarization antenna, operating in Half-Duplex mode
- RF operational bandwidth: From 60 GHz to 61 GHz
- 42 dB typical total link budget, up to 5 cm free-space propagation loss
- eUSB2, UART, GPIO, or I²C RF tunneling
- Single 1.8 V supply
- Low power consumption (typical values):
- eUSB2 Rx/Tx - 110/130 mW
- UART/GPIO/I2C - 90 mW
- Standby - 23 μW
- Optimized BOM without external matching network and clock references. A reference clock may be used at one end of the RF link to comply with specific regional regulation
- Package: VFBGA 2.9 mm x 4.1 mm x 0.8 mm, 23 balls, 0.4 mm pitch
You might also like...
60 GHz V-band contactless connectivity transceiver expansion board kit based on the ST60A3H1 for STM32 Nucleo
Certified Contactless USB2 module
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu SKL5010
ActiveCertified Contactless USB2 module
Evaluation boards from partners SK-RF
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu X-NUCLEO-60K1A1
Evaluation60 GHz V-band contactless connectivity transceiver expansion board kit based on the ST60A3H1 for STM32 Nucleo
STM32 ODE Connect HW ST X-NUCLEO-60K1A1Description:
60 GHz V-band contactless connectivity transceiver expansion board kit based on the ST60A3H1 for STM32 Nucleo
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Mar 2025 | 17 Mar 2025 | ||
2.0 | 18 Oct 2024 | 18 Oct 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Mar 2025 | 17 Mar 2025 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Mar 2025 | 13 Mar 2025 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Apr 2021 | 09 Apr 2021 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST60A3H1
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST60A3H1C1CCEPT3 | Active | VFBGA 23 AiP LP 2.9x4.1x0.8 mm | Industrial | Ecopack2 | |
ST60A3H1C1CCEPY3 | Active | VFBGA 23 AiP LP 2.9x4.1x0.8 mm | Industrial | Ecopack2 |
Marketing Status
Package
VFBGA 23 AiP LP 2.9x4.1x0.8 mm
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||
ST60A3H1C1CCEPY3 | Active | | Available at distributors Distributor availability of ST60A3H1C1CCEPY3
Distributor reported inventory date: | | | | Buy from Distributor | | VFBGA 23 AiP LP 2.9x4.1x0.8 mm | Tray | TAIWAN | 5A991.b.6.b | NEC | -20 | 85 | ||||||||
ST60A3H1C1CCEPT3 | Active | | Available at distributors Distributor availability of ST60A3H1C1CCEPT3
Distributor reported inventory date: | | | | Buy from Distributor | | VFBGA 23 AiP LP 2.9x4.1x0.8 mm | Tape and Reel | TAIWAN | 5A991.b.6.b | NEC | -20 | 85 |
ST60A3H1C1CCEPY3 Active
Part Number:
ST60A3H1C1CCEPY3
Operating Temperature (°C)
Min:
-20
Max:
85
Distributor reported inventory date:
Stock
Min.Order
ST60A3H1C1CCEPT3 Active
Part Number:
ST60A3H1C1CCEPT3
Operating Temperature (°C)
Min:
-20
Max:
85
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors