ST87M01
Active
Education Design Win
Ultra-compact, low-power NB-IoT industrial module series with optional GNSS

Download datasheet Order Direct

Product overview

Key Benefits

Ultracompact design

Small LGA package (12.8 x 10.6 mm) ideal for space-constrained IoT applications.

Ultralow-power mode for long battery life

Optimized for ultralow-power consumption for years of maintenance-free operation

Versatile connectivity & Remote SIM Provisioning

Supports NB-IoT Cat NB2 with worldwide multi-band coverage, optional embedded SIM, GNSS, Wi-Fi positioning, Wireless M-Bus fallback, and compliant with SGP.32 standard for secure remote SIM provisioning.

Description

The ST87M01 is a high-performance, fully programmable, ultra-compact, and low-power LTE Cat NB2 NB-IoT industrial module series, offering comprehensive worldwide band coverage and advanced security features. Designed to meet diverse application requirements, the ST87M01 family provides multiple configurable options including GNSS, Wi-Fi positioning, embedded SIM, and Wireless M-Bus (WBUS).

The integrated GNSS functionality enables precise location tracking via GPS constellation, while the Wi-Fi positioning feature offers fast, low-power location services using nearby 802.11b networks in conjunction with third-party geocoding providers. Wireless M-Bus serves as a reliable backup communication channel in environments with limited cellular network coverage. The embedded SIM option optimizes board space and reduces BOM complexity.

Supporting a wide range of IoT protocols, the ST87M01 modules include PDU SMS services and internet protocols such as TCP/IP, TLS/DTLS, CoAP, LwM2M, MQTT, and HTTP/HTTPS, enabling versatile connectivity and application scenarios.

The ultra-compact LGA package (10.6 mm x 12.8 mm, 51 pins) makes the ST87M01 family an ideal choice for space-constrained designs, facilitating device miniaturization without compromising performance.

  • All features

    • LTE, category NB2, release 15
    • Worldwide regional band coverage
    • Single-tone/multi-tone/extended TBS and 2 HARQ
    • Up to DL: 127 kbps, UL: 159 kbps
    • eDRX and PSM support
    • Ultralow power mode 1.2 uA typical (0.5 uA typical in power-off)
    • Ultra-compact size, weight: 660mg
    • Embedded IoT internet protocols
    • Differential FOTA support
    • Up to +23 dBm power-out
    • Multiple I/F and GPIO
    • GCF certified
    • RED certified
    • RED-DA certified
    • Optional embedded GSMA-compliant SIM
    • Optional GNSS and A-GNSS
    • Optional wireless M-Bus mode
    • Optional Wi-Fi positioning for IEEE 802.11b hot spots

More from the product line

You might also like...

Get started with ST87M01
NB‑IoT module overview, ecosystem, evaluation kits and tools

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST87M01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST87M01-1000
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1001
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1100
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1101
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1111
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1301
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
ST87M01-1400
Active
SMD MODULE Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

ST87M01-1000

Package:

SMD MODULE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1001

Package:

SMD MODULE

Material Declaration**:

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1100

Package:

SMD MODULE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1101

Package:

SMD MODULE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1111

Package:

SMD MODULE

Material Declaration**:

PDF

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1301

Package:

SMD MODULE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST87M01-1400

Package:

SMD MODULE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST87M01-1101

Distributor availability of ST87M01-1101

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1001

Distributor availability of ST87M01-1001

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1111

Distributor availability of ST87M01-1111

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1000

Distributor availability of ST87M01-1000

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1301

Distributor availability of ST87M01-1301

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1100

Distributor availability of ST87M01-1100

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST87M01-1400

Distributor availability of ST87M01-1400

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST87M01-1101 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1101

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1001 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1001

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1111 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1111

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1000 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1000

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1301 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1301

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1100 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1100

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST87M01-1400 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST87M01-1400

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

ST87M01 – product overview and ecosystem to get started