Loading spinner
CATEGORIES

STM32N6 series

Achieve new performance levels in industrial and consumer applications with STM32N6

The STM32N6 is based on the Arm® Cortex®-M55 running at 800 MHz, the first CPU to introduce Arm Helium vector processing technology, bringing DSP processing capability to a standard CPU.

The STM32N6 is the first STM32 MCU to embed the ST Neural-ART accelerator™, an in-house developed neural processing unit (NPU) engineered for power-efficient edge AI applications. Clocked at 1 GHz and providing up to 600 GOPS, it enables real-time neural network inference for computer vision and audio applications.

A dedicated computer vision pipeline with a MIPI CSI-2 interface and image signal processing (ISP) ensures compatibility with a wide range of cameras. The STM32N6 also features an H264 hardware encoder and the NeoChrom™ Accelerator for graphics, making it suitable for feature-rich products.

It offers 4.2 Mbytes of contiguous embedded RAM, ideal for neural networks or graphics applications, complemented by high-speed external memory interfaces (hexa-SPI, OCTOSPI, FMC).

The STM32N6 offers advanced security features, meeting the latest standards with target SESIP level 3 and PSA level 3 certifications.

Available in six different packages ranging from 169 to 264 pins and from 0.4 mm to 0.8 mm pitch, it supports up to 125°C ambient temperature, making it suitable for harsh environments.

Customer testimonials

How Meta-bounds is enhancing wearable technology

How Autotrak is enabling advanced driver assistance systems

Applications

Icon of a robotic arm with wireless signal lines

Smart industry

Icon of a tablet or touchscreen device

Smart homes

Icons representing three types of infrastructure

Smart cities

Icon of a car with motion lines

Automotive

Icon of a pair of smart glasses with wireless connectivity

Personal electronics

Icon of a heart with a lightning bolt

Medical and healthcare

Discover our portfolio

STM32N6 product portfolio

Discover our evaluation boards for STM32N6 series

Benefits

Enabling high-performance edge AI on MCUs

  • Run more complex NN models with better accuracy
  • Enables real-time processing
  • Process higher resolution images/higher sampling frequency
  • Run different NN models in parallel

Elevating graphics & multimedia experiences

  • Rich and responsive graphics
  • Enables various interaction possibilities
  • Video streaming over USB/ Ethernet/ Wi-Fi/ Bluetooth
  • Video recording

Highly secured

  • Compliant with the latest security regulation standards (Target SESIP level 3 and PSA level 3 certifications)

Seamlessly integrated in the STM32 ecosystem

STM32 Developer zone banner STM32 MCU developer zone
STM32 Developer zone banner