STEVAL-ILD004V1

Active

Digital wall dimmer for halogen and low-consumption lamps

Download databrief

Product overview

Description

The STEVAL-ILD004V1 evaluation board is designed to propose an innovative and low cost power topology for a light wall dimmer using two sensitive TS820-600FP SCRs and a single STGF10NC60KD IGBT to dim the following lamp types: 100 - 240 V halogen lamps, SELV halogen lamps through magnetic or electronic transformers, and new CFL and LED dimmable lamps.

Control of the board is achieved with the STM8S103F2 microcontroller.

  • All features

    • Operation for 2-wire wall dimmer
    • Leading-edge control only (compatible with all commonly-available lamps on the market)
    • Operation at 110 V or 230 V line rms voltage and 50 Hz or 60 Hz line frequency
    • Dimmable power range (higher power is possible with larger heatsink):
      • 3 W to 600 W for 230 V rms line
      • 3 W to 300 W for 110 V rms line
    • Power efficiency @ 600 W - 230 V > 99%
    • Standby losses @ 230 V < 0.3 W
    • Short-circuit protection at startup
    • Enhanced interface with push-buttons; soft-start and soft-stop; memory of last setting
    • Compliance with EMC standards:
      • IEC 61000-4-5: criteria A for 2 kV surge
      • IEC 61000-4-4: criteria A for more than 2.5 kV
    • Compliant with EN55015 with 600 W - 230 V halogen lamp
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.