STM8 & STM32 Functional Safety

Overview

Safety-certified systems based on STM8 and STM32

ST provides a comprehensive set of free-of-charge and certified Functional Safety packages based on robust built-in STM8 MCU and STM32 MCU and MPU safety features with the aim of significantly reducing the development efforts, time and cost required to meet functional safety standards. Automatically triggered when a risk of harming users is identified, safety mechanisms in software are embedded in many electronic systems present in Industry 4.0, medical and home electrical appliances and in all new safety-regulated markets such as battery management systems and drones.

Several ST Authorized Partners are experts in functional safety and have expanded their know-how to STM8 and STM32 with software, tools, trainings and other services. Their solutions help designers at any stage of their project: from the mapping of safety requirements to the design and validation of hardware and software,
certification phase included.

STM32 built-in safety features

(1) Depending on part number
(2) 16 regions



Note: Cortex-M cores also have built-in safety features (dual stack pointer, fault exceptions, and debug module).

 

ST Functional Safety packages for STM8 and STM32

Resources

00 Files selected for download

Presentations & Training Materials


  Description Version Size Action
Microcontrollers Functional Safety Packages
STM32 MCUs/MPUs and STM8 MCUs
07.2023
3.5 MB
PDF
STM32 and STM8 embedded software solutions
Embedded software solutions ST, 3rd parties and open source
04.2020
3.0 MB
PDF
STM32 and STM8 software development tools
Software development tools for STM32 and STM8 microcontrollers
04.2020
1.8 MB
PDF
Microcontrollers Functional Safety Packages

STM32 MCUs/MPUs and STM8 MCUs

STM32 and STM8 embedded software solutions

Embedded software solutions ST, 3rd parties and open source

STM32 and STM8 software development tools

Software development tools for STM32 and STM8 microcontrollers

Publications and collaterals


  Description Version Size Action
X-CUBE-STL - Functional safety package for STM32 MCUs
08.2021
 1.15 MB
PDF
X-CUBE-STL - Functional safety package for STM32 MCUs

 

Quality & Reliability


  Description Version Size Action
X-CUBE-STL – Certification TÜV Rheinland Dual Core
1.0
709 KB
PDF
X-CUBE-STL - Certification TÜV Rheinland Dual Core Appendix
8.0
78 KB
PDF
X-CUBE-STL - Certification TÜV Rheinland Single Core
1.0
676 KB
PDF
X-CUBE-STL - Certification TÜV Rheinland Single Core Appendix
6.0
152 KB
PDF
UL certificate UL/CSA/IEC 60730-1/60335-1 Class B for the FW packages up to version 3.0.0
3.0.0
282 KB
PDF
UL certificate UL/CSA/IEC 60730-1/60335-1 Class B for the FW packages version 4.0.0
4.0.0
187 KB
PDF
UL certificate Class B for STM8
1.0
395 KB
PDF
X-CUBE-STL – Certification TÜV Rheinland Dual Core

 

X-CUBE-STL - Certification TÜV Rheinland Dual Core Appendix

 

X-CUBE-STL - Certification TÜV Rheinland Single Core

 

X-CUBE-STL - Certification TÜV Rheinland Single Core Appendix

 

UL certificate Class B for STM32F0, STM32F1, STM32F2, STM32F3, STM32F4, STM32G0, STM32G4, STM32H7 Single and Dual core versions, STM32L0, STM32L1, STM32L4, STM32L4+, STM32WB, STM32F7. and STM32L5 Series

 

UL certificate Class B for STM32U5, STM32C0 and STM32G0

 

UL certificate Class B for STM8

 

Featured Content

X-CUBE-STL: Supporting All STM32 for Industrial Functional Safety

Our Functional Safety initiative now includes documentation for nearly all our STM32 devices and the new X-CUBE-STL self-test libraries, thus creating the most extensive family of general-purpose microcontrollers capable of running in Safety Integrity Level 2 and 3 certified systems.

Webinars

Date Event Location(s)
Tuesday, June 23th 2020 3:00 pm CEST Functional Safety packages for STM32 and STM8 Microcontrollers
Webinar Replay

Partners

Authorized Partners software, tools, services and trainings

Embedded Software

Software Development Tools

Engineering Services

Trainings

Legal Disclaimer